Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch JSC3
Bill of material
JSC3-00-50B-50-T0H-R
TYPE
Type
JSC3
BORE
Bore size
mm
BRP
Brake release pressure
MS
Mounting style
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
PTT
Port thread type
CUS
Cushion
SWM
Switch model number
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch position
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
OPTIND
Option with indicator
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
BA
mm
BC
mm
BD
mm
BE
mm
BF
mm
BG
mm
BH
mm
C
mm
D
mm
DA
mm
DB
mm
DC
mm
E
mm
EE
mm
F
mm
FF
mm
FG
mm
G
mm
H
- mm
J
mm
K
mm
KA
mm
KB
mm
KK
mm
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
LFPLUS
LF+STROKE
- mm
LF
- mm
MM
mm
MN
mm
M0
mm
N
mm
Q
mm
SD
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XF
mm
Y
mm
IE
mm
Enter value for IE
mm
cm
inch
ft
O
mm
RD
mm
HD
- mm
WBFF
- mm
WBB
- mm
WBD1
- mm
WBD2
- mm
LX
- mm
LAPLUS
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LGPLUS
- mm
LG
- mm
LH
- mm
LR
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FAFF
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CH
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
AQPLUS
- mm
TC
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TM
- mm
TN
- mm
TYPLUS
TY+STROKE/2
- mm
TY
- mm
TZPLUS
TZ+STROKE/2
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models