Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
No switch SCM-W
Bill of material
SCM-W-00-32-D25-D24
TYPE
Model No.
SCM-W
MS
Mounting
BORE
Bore size
mm
PTT1
Port thread cylinder 1
CUS
Cushion
D: With two-sided rubber cushion
STROKE1
Total stroke S1
mm
输入参数值: STROKE1
Total stroke S1
mm
cm
inch
ft
PTT2
Port thread cylinder 2
STROKE2
First step stroke S2
mm
输入参数值: STROKE2
First step stroke S2
mm
cm
inch
ft
OPTBLWS
Option bellows
OPTPRM
Optional piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS1
First step position stroke
mm
输入参数值: POS1
First step position stroke
mm
cm
inch
ft
POS2
Total stroke position
mm
输入参数值: POS2
Total stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
DA
EE
GH
mm
GR
mm
J
mm
KK
LLPLUS
LL+STROKE1+STROKE2
mm
LL
mm
MA
mm
MB
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
N
2 mm
QA
mm
QB
mm
QC
mm
QD
mm
QEPLUS
QE+STROKE1
mm
QE
mm
SD
mm
T
mm
WF
mm
XPLUS
X+STROKE1+STROKE2
mm
X
mm
XF
mm
BB
b
- mm
BD
d
- mm
S
- mm
LPLUS
- mm
L
- mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型