Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
SCM-X with switch
Bill of material
SCM-X-00-25D-25-T0H-R
TYPE
Model No.
SCM-X
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
D: With two-sided rubber cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
SIM
Switch mounting
OPTBLWS
Option bellows
OPTRAIL
Optional switch rail
OPTPRM
Optional piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
DA
EE
Rc1/8
GR
mm
GH
mm
J
mm
KK
LLPLUS
LL+STROKE
mm
LL
mm
MA
mm
MB
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
QA
mm
QB
mm
SD
mm
T
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XF
mm
BB
b
- mm
BD
d
- mm
S
- mm
LPLUS
- mm
L
- mm
P
mm
GB
mm
GN
mm
GLPLUS
GL+STROKE
mm
GL
mm
HD
mm
RD
mm
GD
- mm
P1
- mm
P2
- mm
PT
P Theta
- °
FA
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    No switch SCM-X
    CKD
    SCM-I - Rod eye
    CKD
    SCM-Y - Rod clevis
    CKD
    LCR
    CKD
    SCM-Y with switch
    CKD
    SCM with switch
    CKD
    SCM-F with switch
    CKD
    SSD2-XL with switch
    CKD
    SCM-P with switch
    CKD
    SCM-R with switch
    CKD
    SCPS3-L with switch
    CKD
    SCM-B with switch
    CKD
    SCM-D with switch
    CKD
    SCM-W4 with switch
Previews
3D
Dimension
2D
Download CAD models