您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
SCS2-H-00-160B-50
CKD
Pneumatic cylinders
Standard cylinders
Medium bore size cylinder SCS2
SCS2-H - Double acting/low hydraulic
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scs2_series_common/scs2-h/scs2_h_asmtab.prj},{NB=SCS2-H-00-160B-50(0)},{TYPE=SCS2-H},{MA=-00},{BORE=160},{PTT=},{CUS=B},{STROKE=50},{SWM=},{SLD=},{LWL=},{SWP=},{OPT1=},{OPT2=},{OPT3=},{OPT4=},{OPT5=},{CUSTOMC=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{A=56},{B=55},{C=53},{D=M16 x 1.5},{DM=16},{DP=1.5},{EE=Rc3/4},{EEM=26.441},{GA=34.5},{GB=34.5},{J=62},{K=177},{KK=M36 x 1.5},{KKM=36},{KKP=1.5},{L=96.5~101},{MM=40},{MN=16},{MO=36},{N=142},{P=15},{QA=17},{QB=17},{T=21},{U=19},{V=48.0},{WF=71},{YI=3.5},{PPATH=assemblies/scs2_h_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
CKD
Description
Without switch SCS2-H
Bill of material
SCS2-H-00-160B-50
TYPE
Model No.
SCS2-H
MA
Mounting
00 : Basic type
LB : Axial foot
FA : Rod side flange
FB : Head side flange
CA : Eye bracket
CB : Clevis bracket (Pin and snap ring attached)
TC : Intermediate trunnion
TA : Rod side trunnion
TB : Head side trunnion
00 : Basic type
LB : Axial foot
FA : Rod side flange
FB : Head side flange
CA : Eye bracket
CB : Clevis bracket (Pin and snap ring attached)
TC : Intermediate trunnion
TA : Rod side trunnion
TB : Head side trunnion
BORE
Bore size
160
160
mm
PTT
Port thread
Blank : Rc thread
N : NPT thread (made-to-order product)
G : G thread (made-to-order product)
Blank : Rc thread
N : NPT thread (made-to-order product)
G : G thread (made-to-order product)
CUS
Cushion
B : Both sides cushioned
R : Rod side cushioned
H : Head side cushioned
N : Without cushion
B : Both sides cushioned
R : Rod side cushioned
H : Head side cushioned
N : Without cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
OPT1
Option
None
C2 : With cushion section check valve
None
C2 : With cushion section check valve
OPT2
Option
None
J : Bellows (Max. ambient temp.100℃, Instantaneous max. temp.200℃)
L : Bellows (Max. ambient temp.250℃, Instantaneous max. temp.400℃)
None
J : Bellows (Max. ambient temp.100℃, Instantaneous max. temp.200℃)
L : Bellows (Max. ambient temp.250℃, Instantaneous max. temp.400℃)
OPT3
Option
None
M : Piston rod material (Stainless steel)
None
M : Piston rod material (Stainless steel)
OPT4
Option
Blank : Cushion needle position (standard)
R : Cushion needle position R
S : Cushion needle position S
T : Cushion needle position T
Blank : Cushion needle position (standard)
R : Cushion needle position R
S : Cushion needle position S
T : Cushion needle position T
OPT5
Option
None
P6 : Copper and PTFE free (made to order)
None
P6 : Copper and PTFE free (made to order)
ACC1
Accessory
None
I : Rod eye
Y : Rod clevis (Pin and snap ring attached)
None
I : Rod eye
Y : Rod clevis (Pin and snap ring attached)
ACC2
Accessory
None
None
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
確定
INFOTEXT
Product Info
Product Info
A
56
56
mm
B
55
55
mm
C
53
53
mm
D
M16 x 1.5
M16 x 1.5
EE
Rc3/4
Rc3/4
GA
34.5
34.5
mm
GB
34.5
34.5
mm
J
62
62
mm
K
177
177
mm
KK
M36 x 1.5
M36 x 1.5
L
96.5~101
96.5~101
mm
LLPLUS
LL+STROKE
156
156
mm
LL
106.0
106.0
mm
M
15.5
15.5
mm
MM
40
40
mm
MN
16
16
mm
MO
36
36
mm
N
142
142
mm
P
15
15
mm
QA
17
17
mm
QB
17
17
mm
T
21
21
mm
U
19
19
mm
V
48.0
48.0
mm
WF
71
71
mm
XPLUS
X+STROKE
298.5
298.5
mm
X
248.5
248.5
mm
BB
b of bellow
-
mm
DB
d of bellow
-
mm
LBPLUS
LB+STROKE
-
mm
LB
l of bellow
-
mm
AB
-
mm
TR
-
mm
TS
-
mm
AH
-
mm
AT
-
mm
SAPLUS
SA+STROKE
-
mm
SA
-
mm
SB
-
mm
SCPLUS
SC+STROKE
-
mm
SC
-
mm
AO
-
mm
AU
-
mm
TF
-
mm
R
-
mm
FB
-
mm
UF
-
mm
E
-
mm
MF
-
mm
W
-
mm
XBPLUS
XB+STROKE
-
mm
XB
-
mm
Y
-
mm
ZCPLUS
ZC+STROKE
-
mm
ZC
-
mm
ZRPLUS
ZR+STROKE
-
mm
ZR
-
mm
XDPLUS
XD+STROKE
-
mm
XD
-
mm
XCPLUS
XC+STROKE
-
mm
XC
-
mm
CF
-
mm
CC
-
mm
CD
-
mm
MR
-
mm
EW
-
mm
CB
-
mm
UB
-
mm
AQPLUS
AQ+STROKE
-
mm
AQ
-
mm
CE
-
mm
TC
-
mm
TD
-
mm
TM
-
mm
TN
-
mm
UM
-
mm
XVPLUS
XV+STROKE
-
mm
XV
-
mm
XLPLUS
XL+STROKE
-
mm
XL
-
mm
XG
-
mm
XHPLUS
XH+STROKE
-
mm
XH
-
mm
XJPLUS
XJ+STROKE
-
mm
XJ
-
mm
XK
-
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求