Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
SCW-D - Double acting double rod
Bill of material
SCW-D-00-50B-25-T0H-R-M
TYPE
Model No.
SCW-D
BORE
Bore size
mm
MA
Mounting
PTT
Port thread
CUS
Cushion
STROKE
Standard stroke - custom stroke input is possible
mm
Enter value for STROKE
Standard stroke - custom stroke input is possible
mm
cm
inch
ft
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
OPT
Option
ACC1
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
BBA
B/BA
mm
BG
mm
E
mm
EE
mm
F
mm
G
mm
HW
mm
KK
mm
L2
mm
L3
mm
L8
mm
L12
mm
M
mm
MM
mm
SW
mm
PL
mm
RT
mm
RTM
mm
T
mm
TG
mm
VAVD
VA/VD
4 mm
WF
mm
X
mm
RD
mm
HD
mm
AB
- mm
AH
- mm
AO
- mm
AT
- mm
AU
- mm
LE
- mm
SA
- mm
TR
- mm
XA
- mm
FB
- mm
FE
- mm
MF
- mm
R
- mm
TF
- mm
UF
- mm
W
- mm
ZF
- mm
CB
- mm
CD
- mm
CE
- mm
CE1
- mm
CE2
- mm
EW
- mm
FL
- mm
L
- mm
MR
- mm
UB
- mm
XD
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models