Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
No switch MSD-X
Bill of material
MSD-X-6-5
TYPE
Model No.
MSD-X
BORE
Bore size
mm
STROKE
Stroke
mm
PP
Piping port position
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
4 mm
EE
M3
EF
M3
F
mm
GA
mm
GB
8.5 mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
M4 depth 6
KK
M
mm
MM
mm
N
mm
X
3.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models