Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
CKD
Description
SSD2-DL with switch
Bill of material
SSD2-DL-32-5
TYPE
Model No.
SSD2-DL
BORE
Bore size
mm
PT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
SLD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPT1
Option 1
OPT2
Option 2
MA
Mounting bracket
ACC
Accessory
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
F
mm
FA
0.0 mm
FB
mm
G
mm
HH
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
O
mm
HD
0.0 mm
RD
0.0 mm
WF
mm
WF2
- mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm
WF12
wf2
- mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)