Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD2-KLF with switch
Bill of material
SSD2-KLF-32-5
MODEL
Model No.
SSD2-KLF
BORE
Bore size
PT
Port thread
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SW
Switch model No.
SLD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWQ
Switch quantity
OPT1
Option 1
OPT2
Option 2
MB
Mounting bracket
ACC
Accessory
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
F
mm
FA
0.0 mm
FB
mm
G
mm
HH
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
O
WF
mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
- mm
T
- mm
WF1
wf
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models