Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD-BL with switch
Bill of material
SSD-BL-32-5-5
MODEL
Model No.
SSD-BL
BORE
Bore size
mm
PT
Port thread
STROKE1
Stroke - cylinder 1
POS1
Rod 1-position
SWM1
Switch model No. - Cylinder 1
LWT1
LWT
LWL1
Lead wire length - cylinder 1
SWO1
Switch option
SLD1
Lead wire direction - cylinder 1
SWQ1
Switch quantity - cylinder 1
OPT1
Option - Rod screw 1
STROKE2
Stroke - Cylinder 2
POS2
Rod 1-position
SWM2
Switch model No. - Cylinder 2
SLD2
Lead wire direction - cylinder 2
LWT2
LWT
LWL2
Lead wire length - cylinder 2
SWO2
Switch option
SWQ2
Switch quantity - cylinder 2
OPT2
Option - Rod material
OPT3
Option - Rod thread 2
ACC1
Accessory 1
ACC2
Accessory 2
INFOTEXT
Product information
Product information
A
mm
B1
B2
C
mm
D
mm
EE
mm
F
mm
FA
mm
FB
mm
G
mm
H
- mm
J
mm
K
mm
KA
mm
KK
mm
L
mm
M
mm
MM
mm
N
mm
O
mm
WF
mm
HD
mm
RD
mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    SSD-WL with switch
    CKD
    SSD-D no switch
    CKD
    SSD-BL1 with switch
    CKD
    SSD-DG1L with switch
    CKD
    SSD-B no switch
    igus
    Screw set for glide bars
    CKD
    SSD-DL with switch
    CKD
    SSD-DG4L with switch
    CKD
    SSD2-BL with switch
    CKD
    SSD-L with switch
    CKD
    SSD-KL with switch
    CKD
    FJ
    CKD
    SSD2-L with switch
    SMC Corporation
    CQ2W-Z/CDQ2W-Z - Compact Cylinder/Standard: Double Acting Double Rod
Previews
3D
Dimension
2D
Download CAD models