Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
With switch SCPD2-OL - Double acting low speed type
Bill of material
SCPD2-OL-00-6-15-M2V-R
TYPE
Type
SCPD2-OL
BORE
Bore size
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
MA
Mounting style
HEPD
Head end port direction
SWM
Switch model number
LWL
Lead wire length
SWP
Switch position
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
B
mm
D
mm
G
mm
HA
mm
J
mm
KA
mm
KB
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread
MM
mm
QA
mm
QB
mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
mm
X
mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm
RD
mm
P
mm
HD
1.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models