Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECS-14
Bill of material
ECS-14-05005-EM2NNNNN
MODEL
Model no.
ECS
A
Body size
14
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
LL
L
347 mm
AA
A
200 mm
M
0
N
4
P
200 mm
W
Weight
10.5 kg
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models