Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-10
Bill of material
ETS-10-05005-EM1NNNNN
MODEL
Model no.
ETS
A
Body size
10
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Mounted motor specification
F
Motor size
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
INFOTEXT
Product Info
Product Info
L
296.500 mm
AA
150.000 mm
M
0.000
N
4.000
P
150.000
W
Weight
4.500 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models