Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CHBF/CHBF-R - 2-port full bore
Bill of material
CHBF-15
MODEL
Model No.
CHBF : Full bore
ACT
Actuator
PS
Port size
BM
Body material
LSW
Limit switch
A
65 mm
B
28 mm
C
97 mm
D
116.5 mm
E
Rc1/2 mm
F
- mm
G
- mm
H
- mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models