Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
APK21-FP1
Bill of material
APK21-32A-03A-AC100V
MODEL
Model no.
APK21-FP1
PS
Port size
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTCGC
Option : Cable gland (Marine cable gland)/Conduit (Conduit pipe)
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Product Info
Product Info
A
125 mm
B
54 mm
C
27 mm
D
116.5 mm
E
158.5 mm
E1
- mm
F
112 mm
F1
- mm
G
Rc1 1/4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models