Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
HD-s China Prod. only - Direct Drive
Bill of material
NMR-FRHIA2A-102AN
MT
Motor type
MODEL
Model no.
FT
Flange type
Flange less
RA
Table surface rotation accuracy
μm
MC
Motor construction
PS
Power source
200 ACV
OD
Outer diameter
140 mm
H
Height
mm
RT
Rated torque
N*m
MTQ
Max torque
N*m
RRS
Rated rotation speed
RO
Rated output
W
RC
Rated current
A
ET
Encoder type
Incremental
DP
Detection pulse
3360000 ppr
EDR
Electrical detection resolution
0.386 arcsec
AML
Allowable moment load
31.9 N*m
AAL
Allowable axial load
3.2 kN
RMI
Rotor moment of inertia
N*m
M
Mass
kg
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models