Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-22-P4
Bill of material
ETS-22-05005-EM8NNNNN-N-P4
MODEL
Model no.
ETS
A
Body size
22
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Mounted motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
ART
Anti-rust treatment
INFOTEXT
Dimensions
L
470.000 mm
AA
50.000 mm
M
1.000
N
6.000
P
250 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models