Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch SCM-P4-HP1
Bill of material
SCM-00-25B-25-SW69-R-P4-HP1
TYPE
Type
SCM
MS
Mounting style
BORE
Bore size
mm
CUS
Cushion
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWT
Switch model number
LWDT
Lead wire direction
H: Axial
LWLT
Lead wire length
Blank: 1 m lead wire
SWP
Switch position
SIM
Switch installation method
OPTRAIL
Option switch rail
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CG
- mm
CH
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CKPLUS
CK+STROKE
- mm
CK
- mm
CM
- mm
CN
- mm
CO
- mm
CP
- mm
CR
- mm
CQ
- mm
CS
- mm
CT
- mm
CV
- mm
CW
- mm
CX
- mm
CY
- mm
CZ
- mm
D
mm
DA
EE
FAPLUS
FA+STROKE
- mm
FA
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
GH
mm
GR
mm
J
mm
KK
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LE
- mm
LF
- mm
LH
- mm
LLPLUS
LL+STROKE
mm
LL
mm
LR
- mm
LS
- mm
LT
- mm
LXPLUS
LX+STROKE
- mm
LX
- mm
M
- mm
MA
mm
MB
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
N
2 mm
Q
- mm
QA
mm
QB
mm
SD
mm
T
mm
TAPLUS
TA+STROKE
- mm
TA
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TT
- mm
W
- mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XF
mm
BB
b
- mm
BD
d
- mm
S
- mm
LPLUS
- mm
L
- mm
EA
mm
EB
mm
EC
mm
ET
E (Theta)
°
P
mm
GA
18 mm
GB
mm
HD
mm
RD
mm
GD
mm
GC
mm
P1
- mm
P2
- mm
P3
- mm
PT
- °
FA1
FA
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models