Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
C Matic
Description
MF16 - Parallel Swivelling Elbow Fitting, male
Bill of material
F0060030
CODE
Code
TYPE
Type
MAT
Material
Brass Compliant NSF 372
DTUBO
Øe Tube
D1
D2
mm
D2IN
Inch
L1
mm
L1IN
Inch
L2
mm
L2IN
Inch
L3
mm
L3IN
Inch
CH
mm
G
- g
OZ
- oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
NSF 169
CONF2
Conformity
M.O.C.A.
CONF3
Conformity
1935/2004/EC
CONF4
Conformity
2023/2006/EC
CONF5
Conformity
RoHS
AF
Application fields
Food and Beverage Applications
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models