Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
C Matic
Description
MT16 - Orientable Elbow Fitting Male, Parallel
Bill of material
T0060Q5Q
CODE
Code
TYPE
Type
MAT
Material
Brass Brass
TUBOOD
ØeTube
mm
TUBOID
Øi Tubo
mm
D1
mm
D2
mm
D3
mm
L1
mm
L2
mm
L3
mm
CH1
mm
CH2
mm
G
g
GOZ
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
CONF2
Conformity
AF
Application fields
Vehicles applications
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models