您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English (United States)
QA認證資訊
目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
EP729-2R BM
Colson Group
Faultless
Casters
Powered by
CAD模型選擇
{colsongroup/faultless/casters/business_machine_casters_asmtab.prj},{NB=EP729-2R BM},{SER=Business Machine Casters},{MO=275},{SIZE=1},{FIN= BM},{PPATH=business_machine_casters_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
Business Machine Series - Durable Low Profile Caster
Bill of material
EP729-2R BM
PN
Part Number
EP729-2R BM
SER
Series
Business Machine Casters
MO
Fastening Type
275 lbs. Top Plate Swivel
300 lbs. Top Plate Swivel
200 lbs. Top Plate Swivel
400 lbs. Top Plate Swivel
700 lbs. Top Plate Swivel
1000 lbs. Top Plate Swivel
500 lbs. Top Plate Swivel
550 lbs. Top Plate Swivel
1200 lbs. Top Plate Swivel
240 lbs. Threaded Stem
275 lbs. Top Plate Swivel
300 lbs. Top Plate Swivel
200 lbs. Top Plate Swivel
400 lbs. Top Plate Swivel
700 lbs. Top Plate Swivel
1000 lbs. Top Plate Swivel
500 lbs. Top Plate Swivel
550 lbs. Top Plate Swivel
1200 lbs. Top Plate Swivel
240 lbs. Threaded Stem
D
Wheel Diameter
2
Inch
SIZE
Fastening Size
3 5/8" x 2 9/16"
3 5/8" x 2 9/16"
BS
Bolt Hole Spacing
2 7/8" to 3" x 1 3/4"
BD
Mounting Bolt Dia.
5/16
Inch
W
Tread Width
13/16
Inch
TT
Wheel Type
Hard Rubber
WB
Bearing Type
Roller
FIN
Finish
Black Oxide
Black Oxide
H
Mount Height
2.84375
Inch
R
Swivel Radius
2 1/16
Inch
CAP
Capacity
275
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求