Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
ECX 1030N, ECX 1040N, ECX 1041N, ECX 1042N - Quick coupling contact blocks
Bill of material
ECX 1040N
CODE
Code
DSCR
Description
Contact element
FIX
Fixing
Hooking
MAT
Material
Plastic
COL
Color
UTI
Use
STA
State at rest
POS
Positive opening
DEST
Dimensions
40x10 mm
SPE
Thickness
26 mm
APP
Approvals
CE, cULus, IMQ, EAC, CCC
UL508
Contact rating UL 508
A600, Q300
GINQ
Pollution Degree
3
UI
Rated insulation voltage UI
690 V
UIMP
Rated Impulsive Voltage Uimp
8 kV
ITH
Conventional thermal current in free air Ith
10 A
CTOCTO
Short-circuit protection Ue min 500Vac-gG (gl) fuses
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) According to IEC 60947-5-1
24V - 10A / 240V - 6A / 400V - 4A
IEDC
Operating currents DC-13 According to IEC 60947-5-1
24V - 2,8A / 125V - 0.55A / 250V - 0.27A
FREQCOMM
Switching frequency Cycles / hour
3600
RESCONT
Resistance Between Contacts
25
TERMIN
Connecting Terminals
Screw with captive cable clamp
CABLES
Connecting Terminals
1 or 2 conductors - 0.5 ... 2.5 mm²
IP
IP degree
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models