Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
ECX 1050 - BA9s lampholder with support base
Bill of material
ECX 1050
CODE
Code
ECX 1050
DSCR
Description
Lamp holder
COL
Color
/
FIX
Fixing
Screws
ALIM
AC / DC power supply
MAX 400 V
DEST
Dimensions
40x30 mm
SPE
Thickness
40 mm
APP
Approvals
CE, cULus, IMQ, EAC
IP
IP Rating
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models