Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Comepi
Description
AP_R11
Bill of material
AP3R11X12P
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP65
ACT
Actuating Head
Steel plunger with manual reset
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
INTBLK14119
Interlock type according to EN ISO 14119
/
LEVCOD14119
Encoding level according to EN ISO 14119
/
TEMP
Operating Temperatures
-25°C … +70°C °C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C °C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating secondo UL50
UIMP
Rated Impulsive Voltage Uimp
6 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
24V - 10A / 120V - 6A / 400V - 4A
IEDC
DC-13 operating currents according to IEC 60947-5-1
24V - 6A / 125V - 0.55A / 250V - 0.4A
FREQCOMM
Switching Frequency
3600 cycles/hour
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
1 Millions of Operations
B10D
B10d
2 Millions of Operations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    AP_R13
    Siemens Industry
    3SE50000AT04 - Drive head for position switches
    Comepi
    AP_R41
    Comepi
    AP_R32
    Comepi
    EP1G12
    Comepi
    EP1G31
    Comepi
    AP_R31
    Comepi
    ECX 1030N, ECX 1040N, ECX 1041N, ECX 1042N - Quick coupling contact blocks
    Comepi
    CHIAVE
    norelem
    83450 - Mechanical position switch plastic housing
    Siemens Industry
    3SE52320AC051CA0 - Position switch (parts)
Previews
3D
Dimension
2D
Download CAD models