Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Comepi
Description
ECS - ECS
Bill of material
ECS116
CODE
Code
MATCASING
Casing Material
Termoplastico
MOUN
Mounting
Scatola precablata
FIX
Fixing
Due viti M4
WEIGHT
weight
0.17 Kg
TERMN
Connection thermonals
OUT
Uscite 1
APP1
EN 60947-5-5 EN ISO 13850
Conforme
APP2
Approvals
CE, cULus
IP
IP protection rating
65
TEMP
Operating Temperatures
-40 / +70 °C
TXT
text on the lid
DIR
Reference Directives
LVD 2014/35/EU - Macchine 2006/42/EC
STDR
Reference regulations
IEC 60947-5-1 / IEC 60947-5-5
SHOCK
Protection against electrical shocks
Classe II - Doppio isolamento
UI
Rated Insulating Voltage Ui
Vdc
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
Class II
UIMPCONT
Rated impulsive voltage
2.5 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
2.5 A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
A
IEAC
Operating currents Ie - AC-15 (50-60 Hz)
Vac - A
IEDC
DC-13 operating currents
Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
MARK
Marking Terminals
Secondo EN 60947-5-1
MECC
Mechanical durability (Millions of operations)
0.3
B10D
B10d (million of operations)
0.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models