Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Comepi
Description
SA-ESTOP
Bill of material
SA 111-127-G
CODE
Code
MATCASING
Casing Material
Termoplastic
FIX
Fixing
Two M4 screws
WEIGHT
weight
0.17 Kg
TERMN
Connecting Terminals
Screw with captive cable clamp
OUT
Uscite 1
OPR
Operator
TXT
text on the lid
APP1
EN 60947-5-5 EN ISO 13850
In accordance
APP2
Approvals
CE
IP
IP Degree of Protection
65
TEMP
Operating Temperatures
-40 / +70 °C
DIR
Reference Directives
LVD 2014/35/EU - Machinery 2006/42/EC
STDR
Reference regulations
IEC 60947-5-1 / IEC 60947-5-5
SHOCK
Protection against electrical shocks
Class II - Double insulation
UI
Rated Insulating Voltage Ui
690 Vdc
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
A600, Q300
UIMPCONT
Rated impulsive voltage
8 kV
ITH
Conventional thermal current in free air Ith (θ <40 ° C)
10 A (θ < 40°C)
CTOCTO
Short circuit protection (EU <500Vac - fuses type gG (gl))
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) According to IEC 60947-5-1
24V - 10A / 240V - 6A / 400V - 4A Vac - A
IEDC
Operating currents DC-13 According to IEC 60947-5-1
24V - 2,8A / 125V - 0.55A / 250V - 0.27A Vdc - A
RESCONT
Resistance Between Contacts
25
FREQCOMM
Max. switching frequency
3600 Cicli/h
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
0.3
B10D
B10d (million of operations)
0.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models