Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DTR-C23PB-TL - Photoelectric sensor
Bill of material
DTR-C23PB-TLS-139
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Distance sensors
OPR
Operating principle
Distance diffuse
RM
Range max.
30...200 mm
OR
Operating range
30...200 mm
LS
Light source
LED, red 632 nm
H
Housing size
20 x 34 (C23) mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67/IP 69K
P
Polarity
O
Output
Light-on/Dark-on + 1...10 V
I
Interface
Standard output
C
Connection
M8 4-pin
SV
Supply voltage
13...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
Teach button
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-20...+60 °C
R
Resolution
0.68 mm
RP
Repeatability
< 1 mm
LI
Linearity
± 2 mm
WG
Weight
10.0 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models