Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LFX-3066-10X-403 - Photoelectric sensor
Bill of material
LFK-3066-403
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Fiber optic sensors and fibers
OPR
Operating principle
Fiber amplifier
RM
Range max.
200 mm
OR
Operating range
200 mm
LS
Light source
LED, red 680 nm
H
Housing size
31 x 60 mm
HM
Housing material
PBTP (Crastin)
ER
Enclosure rating
IP 64
P
Polarity
O
Output
I
Interface
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
Teach-in
SFM
Switching frequency max.
4000 Hz
TR
Temperature range
-25...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models