Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTP-0501-020 - RFID
Bill of material
RTP-0501-020
ORDERNO
Part number
720-000-124
TYPE
Part reference
RTP-0501-020
PT
Product type
Transponder
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
MS
Memory size
160
H
Housing size
Ø50 mm
HM
Housing material
PBTP
M
Mounting
non-embedabble
I
Interface
RFID
TR
Temperature range
-40...+125 °C
ER
Enclosure rating
IP 67
WG
Weight
14.8 g
ECCN
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models