Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-14 Consoles, Half Panel Accessories - Electrical Enclosures
Bill of material
AC-1424HP
PN
Part No.
AC-1424HP
A
A - Height
20.87 Inch
AMM
A - Height
530 mm
B
B - Width
Inch
BMM
B - Width
505 mm
PS
Panel Size - Height x Width - A x B
20.87x19.87
PSMM
Panel Size - Height x Width - A x B
530x505 mm
GA
Gauge
12
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models