Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12/13 Pushbutton Enclosures, Type 12 Extra-Deep 30.5 mm Pushbutton Enclosures
Bill of material
PBX9
PN
Part No.
SS
Series Selection
MS
Material Selection
H
Holes
A
A - Height
Inch
AMM
A - Height
mm
B
B - Width
Inch
BMM
B - Width
mm
C
C - Depth
4.75 Inch
CMM
C - Depth
121 mm
ES
Enclosure Size - Height x Width x Depth - A x B x C
Inch
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
mm
D
Inch
DMM
D
mm
E
Inch
EMM
E
mm
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models