Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 1 Screw Cover Wireway and Type 1 Quick-Connect Hinge Cover Wireway, Telescopic Fitting - Wireway
Bill of material
44 FTF
PN
Part No.
FINISH
Finish
Painted
A
Inch
AMM
A
mm
B1
Inch
B1MM
B1
mm
B2
1.12 Inch
B2MM
B2
28 mm
C
12.00 Inch
CMM
C
305 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models