Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CP System
Description
TIS IP67 - CPSFIX
Bill of material
TIS-M12T
TYPE
Type
M
THREAD
Thread
SIZE
Tube Size
10
S
Shell Size
L1
12.8 mm
L
61.5 mm
PH1
Øi
mm
PHO
ØO
mm
PHD
ØD
22.5 mm
SW1
20.0 mm
SW2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models