Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CY.PAG
Description
ISO 15552 Cylinders - AISI304 Stainless Steel Ø160-200
Bill of material
C4T160S0001CST
OLDCODE
Old code
SER
Series
C4T
DI
Diameter
TYP
Type
S
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
VERS
Version
ST
Seals type
VAR
AISI 316 stainless steel piston rod
VAR1
AISI 304 stainless steel piston rod
VAR2
Hard wiper in polyester
VAR3
Low friction lubricant
VAR4
Cylinder without piston rod nut
VAR5
Silicone based lubricant SILFLUORCARGEL 8600
VAR6
FDA compliant lubricant for food industry
VAR8
Atex
VAR9
Low temperature
VAR10
Low friction
VAR11
Piston rod extension
PRE
Piston rod extension
mm
RA
Rod accessories
FA
Front accessories
FAROT
Front accessories rotation
°
RA2
Rod accessories side 2
FA2
Front accessories side 2
FA2ROT
Front accessories side 2 rotation
°
MEDACC
Intermediate accessories
MEDROT
Intermediate accessories rotation
MEDPOS
Intermediate accessories position
mm
REA1
Rear accessories 1
REA1ROT
Rear accessories 1 rotation
°
REA2
Rear accessories 2
REA3
Rear accessories 3
D1
ØD1
40 mm
D2
ØD2
16 mm
KK
M36X2
A
72 mm
B
ØB
mm
VD
mm
VA
6 mm
L2
mm
RT
M16X2
BG
24 mm
TG
mm
EE
3/4"G
F
13 mm
PL
22.5 mm
WH
mm
L8
mm
E
mm
CH1
36 mm
CH2
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models