Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Danly
Description
RB
Bill of material
RB 150
BESTNR
Part No.
X
Length
mm
Enter value for X
Length
mm
cm
inch
ft
BS
Rocker possition
BFA
Securing Options
PTMIN
Part thickness
mm
PTMAX
Part thickness
mm
D
f7
mm
SW
±0.1
mm
SK
+0.5
mm
SF
±0.1
mm
SH
±0.1
mm
H
Thread
E
±0.1
mm
F
±0.1
mm
G
±0.1
mm
GL
±0.2
mm
L
±0.2
mm
M
±0.2
mm
N
±0.1
mm
B
mm
C
mm
J
mm
R
mm
HA
Quantity of Gibs
1
SFH
Gib Screw DIN 912
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models