Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
M Flex Air - Central domestic ventilation unit withheat recovery for up to 250 sqm
Bill of material
MFlex Air
TYP
Type
MFlex Air
LODLEVEL
LOD Level
POS
Position
AC
Air duct connection
160 mm
EEC
Energy efficiency class
A+
W
Width
534 mm
H
Height
1360 mm
D
Depth
560 mm
INFO
web
Info
SA810ID03
Manufacturer order number
378020
SA010ID02
Sheet number of the guideline
23
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
SA100ID04
Unit type
residential ventilation unit, central, supply and extract air (for one flat)
SA110ID04
Equipment type
with heat recovery and summer bypass
SA200ID03
Heat recovery system
with plate heat exchanger (recuperative)
SA260ID03
Heat output of heat recovery system
air (supply air)
SA300ID03
Casing material
expanded polypropylene (EPP)
SA350ID03
Mounting type
vertical or horizontal floor-mounted
SA400ID03
Heat source
extract air
SA500ID03
SA550ID03
Air line connections
vertikal
SA560ID03
Installation
innen
SA700ID04
Product name
M Flex Air
SA700ID05
maximum volume flow rate supply air
320.00 m³/h
SA700ID07
minimum volume flow rate supply air
50.00 m³/h
SA700ID08
maximum volume flow rate extract air
320.00 m³/h
SA700ID10
minimum volume flow rate extract air
50.00 m³/h
SA700ID11
electric power consumption (basic unit)
0.06 kW
SA700ID15
electrical connection (basic unit)
1/N/PE230V
SA700ID16
voltage (basic unit)
230 V
SA700ID17
frequency
50 Hz
SA700ID20
40.000 °C
SA700ID27
-20 °C
SA700ID28
40 °C
SA700ID33
trap
yes
SA700ID34
connection condensate pan
yes
SA700ID38
-20.000 °C
SA810ID04
DATANORM number
378020
SA250ID03
Heat supply for supply air reheating
ohne
SA450ID03
Frost protection
electric
SA700ID12
nominal current (basic unit)
10.000 A
SA810ID10
Description/supplementary text for the order number
Zentrales Wohnungslüftungsgerät mit Wärmerückgewinnung für bis zu 250 qm.
SA010ID03
Date of issue (month) of the standard
200111
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models