Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Dirak
Description
4-249.02DST - DST Hinge 34x30 Pr01 180°
Bill of material
418-9302.33-00024
BESTNR
Order number
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
W
Angle
°
DW
Tool for uninstallation
AUS
Version
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-249.03DST - DST Hinge 28x30 Pr01 180°
    Dirak
    4-249.04DST - DST Hinge 31x30 Pr01 180°
    Dirak
    4-250 - Screw-on Hinge
    Dirak
    1-082DST - DST Quarter-Turn Pr30 L18
    Dirak
    4-249.01DST - DST Hinge 22x30 Pr01 180°
    Dirak
    4-330DST - DST Hinge Pr01 180°
Previews
3D
Dimension
2D
Download CAD models