Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
D-M-E
Description
Vector Form - DME
Bill of material
VF10SB SB 5
REF
Catalog number
A
Diameter
mm
BS
Base Selection
ANGLE
Bushing Angle
deg
I
I Installation Classification
mm
J
J Installation Classification
mm
C
C Installation Classification
mm
T
mm
F
mm
L
mm
D
mm
S
mm
H
mm
W
mm
N
mm
V
0 mm
M
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    38-42 Rc-flat - Unilifter - Flat Core Blades (Inch)
    D-M-E
    JB Joint Slide Base - DME
    D-M-E
    SB Standard Slide Base - DME
    D-M-E
    UB Universal Slide Base - DME
    D-M-E
    GR Guide Rod - DME
    D-M-E
    GP Guide Plate - DME
    D-M-E
    HB Holder Bushing - DME
    D-M-E
    Locating Rings K - for Plastic Molds
    D-M-E
    ULBM, ULBU, ULBX-round - Unilifter - Round Core Blades (Inch)
    D-M-E
    Tapered Interlocks (Round) - (Round)
    D-M-E
    Standard Replacement Units - D-M-E Standard - Replacement Units
    D-M-E
    SVK 90° Jiffy Matics - DME
    D-M-E
    PSR Mini Might Schieberklammer - DME
    D-M-E
    ALBX-0750-XXXX-XX-5 - 750 Series Solid Lifter System
Previews
3D
Dimension
2D
Download CAD models