Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
D-M-E
Description
AFIP 'Auto fixed'® integral heater probes - DME
Bill of material
AFIP 271
REF
Catalog Number
A
Length
mm
W
WATT 230V
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    D-M-E
    AFIP - 3-4-5  'Auto fixed'® integral heater probes - DME
    D-M-E
    AFIP 'Auto fixed'® integral heater probes - complete - DME
    D-M-E
    EHP Heater puller for CHS - DME
    CHELIC
    SDA - Stainless steel cylinder
    CKD
    Without switch CMK2-FP1 - Double acting single rod type
    CKD
    CMK2-F no switch
    CONTRINEX
    DW-AX-62X-C8 - Inductive Sensor
    Balluff
    Magnetic field sensors
Previews
3D
Dimension
2D
Download CAD models