Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
DMS Diemould Service
Description
Cashew Gate Inserts GTR 12mm - Cashew Gate Inserts
Bill of material
GTR-12-12
PARTNO
Catalog Number
D1
Diameter
12 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
5 mm
M
Threaf
5 mm
VHF
Viscositiy - high flowability
g
VRF
Viscositiy - regular flowability
g
VLF
Viscositiy - low flowability
g
INFO
Catalogue page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part