您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
T2S52FAM101182T19.5
Dodge
Gearing
Torque-Arm Family
Torque-Arm II (TAII)
Gearboxes
Powered by
CAD模型選擇
{dodge/gearing/shaft_mount_belt_driven/torque_arm_ii_taii/gearboxes/ta2_r5215s_asmtab.prj},{NB=T2S52FAM101182T19.5},{A=19.35},{B=23.82},{C=9.70},{D=8.50},{D1=1.650000},{G=1.5000},{H=16.6193},{I=1.3836},{J=3.5943},{K=6.2921},{L=0.9033},{M=16.4921},{N=11.3913},{O=0.7332},{P=2.4761},{R=2.55},{S=6.4616},{T=8.93},{U=7.3429},{V=0.2226},{X=0.09},{Y=0.406},{AA=1},{AB=1.0104},{AC=0.375},{AD=0.38},{AE=6.0000},{AF=2.3},{AG=1.6100},{AI=2.7900},{AJ=3.0},{AK=0.310000},{AL=0.310000},{AM=0.750},{AN=0.50},{AO=1.1250},{AP=0.120},{AS=2.562},{AT=3.10},{AU=3.10},{AX=0.26},{AY=1.2124},{RA=45},{RB=45},{RE=2.65},{RF=3.1525},{RG=1.6250},{BA=0.0000},{BB=0.9900},{BBC=5.8078},{BBD=3.7343},{BBF=3.0048},{BBG=8.5000},{BBH=0.1841},{KDM=0.0000},{KDN=0.50},{BBI=0.0000},{DEEP=1.00},{KDN1=0.63},{KDM1=0.5270},{BBJ=0.1200},{BBK=9.7403},{BBL=5.657},{DEEP1=1.25},{BBM=3.500},{BBN=7.5736},{BBO=6.34},{BBP=1.94},{BBT=0.0300},{BBU=7.6},{BBV=2.09},{BBX=1.20},{BBY=1.65},{BBZ=0.3000},{BBW=0.375},{LUB1=0.6},{LUB2=0.2382},{BCF=4.63},{BCC=5.740300},{BCD=0.000000},{SS=0.3800},{LRMIN=29.5},{LRMAX=35.5},{RODNY=10.140},{RODNX=10.990},{RODLY=15.330},{RODRY=15.330},{RODMY=10.1400},{DODA=0.0068},{RODLX=5.970},{A1=8.9700},{B1=5.5000},{C1=3.5000},{C2=0.5000},{C3=0.875},{C4=0.438},{BORE1=3.437500},{MD=T2S52},{CO=},{RMO=F},{MO=M1},{PO=A},{BG=},{RODO=},{LR=0},{BDIM=1},{DSD=},{DSM=},{SD=},{MF=182T},{CD=19.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Dodge
Description
Maximum Bore Straight Bore Reducer 5215H - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S52FAM101182T19.5
CO
Cooling Options
No Cooling
Cooling Fan Assembly
No Cooling
Cooling Fan Assembly
RMO
Reducer Mount Options
Flange Mount Drive
Shaft Mount drive
Screw Conveyour Drive
Flange Mount Drive
Shaft Mount drive
Screw Conveyour Drive
MO
Motor Mounting Options
M1
M2
M3
M4
M1
M2
M3
M4
PO
Reducer position
Position A
Position B
Position C
Position D
Position A
Position B
Position C
Position D
BG
Belt Guard
None
Standard Belt Guard
None
Standard Belt Guard
RODO
Rod Options
Not Available
Not Available
LR
Rod Length
0.000
0.000
Inch
BDIM
Lateral Adjustment B
Bmin
Bmax
Bmin
Bmax
DSD
Drive Shaft Diameter
Not Available
Not Available
DSM
Drive Shaft Material
Not Available
Not Available
SD
Screw Diameter
Not Available
Not Available
MF
Motor Frame
182T
184T
213T
215T
254T
256T
284T
286T
324T
326T
364T
365T
182T
184T
213T
215T
254T
256T
284T
286T
324T
326T
364T
365T
CMIN
Center Distance Min.
19.5
19.5
Inch
CMAX
Center Distance Max.
23.4
23.4
Inch
CD
Center Distance
Inch
RS
Reducer Size
TA5215H09
TA5215H09
AGC
AGMA Code
215D09
215D09
ACR
Actual Ratio
9.18
9.18
W
Weight
274.4
274.4
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求