Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
8PM-I-Bus
Bill of material
40071363080(300)
CNSORDERNO
Part Number
40071363080
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
8PM-I-Bus
M1
Material 1
40071363080
MEAN
Material 1 EAN
4012539370574
MDESC
Material 1 Description
8PM-I-Bus phase and switch monitoring module
EF7000003
Mounting method
DIN Rail mounting
EF7000008
Width
35 mm
EF7001456
Height/depth
62 mm
EF7001438
Length
90 mm
EF7005127
Nominal voltage
24 Vac
EF7005474
Degree of protection (IP)
IP20
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-10 - 55 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models