Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
VTS - 19" telescopic shelf
Bill of material
VTS1470
ITEM
Item no.
DETAIL
Detail
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Steel
W
Width
600 mm
D
Depth
mm
MAXL
Max. loading
500 N
MASS
Weight
kg
EAN
EAN Code
MI
Mounting Instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models