Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
UMPS - Polyester DIN Base
Bill of material
UMPS7532
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Glass fibre reinforced polyester
H
For enclosure height
900 mm
W
For enclosure width
mm
D
For enclosure depth
310 mm
MASS
Weight
kg
EAN
EAN Code
TARRIFN
Tariff number
85381000
MI
Mounting instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models