Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
I.780-MD - ELESA-Cylindrical handle
Bill of material
Cylindrical handle I.780/80-M10-MD
CODE
Code
199307
DESCRIPTION
Description
I.780/80-M10-MD
DIM01
D
26.5 mm
DIM02
L
80 mm
DIM03
d
M10
DIM04
d1
21 mm
DIM05
h
55 mm
DIM06
l1
7 mm
WEIGHT
Weight
45 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models