Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa
Description
ELCR. - ELESA-Control levers
Bill of material
Control levers ELCR.118 A-12-C2
CODE
Code
DESCRIPTION
Description
DIM01
D
46 mm
DIM02
L
118 mm
DIM03
h1
44 mm
DIM04
h2
18.5 mm
DIM05
h3
19 mm
DIM06
h4
17 mm
DIM07
h5
10 mm
DIM08
d1
22 mm
DIM09
d2
31.5 mm
DIM10
d3
6 mm
DIM11
d4
17 mm
DIM12
d5
25.5 mm
DIM13
f
32 mm
DIM14
l
29 mm
DIM15
R
17.5 mm
DIM16
t
15.5 mm
DIM17
c
6.5 mm
DIM18
ß
125±1° °
DIM19
d H7
12 mm
DIM20
h
22 mm
WEIGHT
Weight
135 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models