Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
MDX52 - ELESA-Fluted grip
Bill of material
Fluted grip MDX.52-D-C2
CODE
Code
DESCRIPTION
Description
DIM01
D
41 mm
DIM02
L
25 mm
DIM03
d1
27.0 mm
DIM04
d2
M4 mm
WEIGHT
Weight
23 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models