Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Elesa
Description
LV.F-STP - ELESA-Levelling feet for ground mounting
Bill of material
ELESA-Levelling feet for ground mounting LV.F-100-14-STP-M12x99(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
D
mm
DIM02
d
DIM03
d1
mm
DIM04
L
mm
DIM05
L1
mm
DIM06
l
mm
DIM07
l1
mm
DIM08
l2
mm
DIM09
d2
mm
DIM10
h
24 mm
DIM11
h1
23 mm
DIM12
s
16 mm
DIM13
s1
mm
DIM14
Articulation Ø
14 mm
DIM15
Max limit static load
N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models