Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFB. - ELESA-Hinges
Bill of material
Hinges CFB.108 SH-6 (0)
CODE
Code
422511
DESCRIPTION
Description
CFB.108 SH-6
ROT
Rotation
°
DIM01
B
45 mm
DIM02
L
109 mm
DIM03
f ± 0.25
72.5 mm
DIM04
f1 ± 0.25
48.2 mm
DIM05
f2 ± 0.25
92.7 mm
DIM06
b1
20.5 mm
DIM07
d
6 mm
DIM08
l1
18 mm
DIM09
l2
27 mm
DIM10
d2
6.0 mm
DIM11
l
10 mm
DIM12
TSP
6.5
WEIGHT
Weight
85 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models