Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCV-STL - Column level indicators
Bill of material
Column level indicators HCV.76-STL-M10
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
f
mm
DIM02
Ø d G7
DIM03
A
20 mm
DIM04
B
19.5 mm
DIM05
C
30.5 mm
DIM06
H
55 mm
DIM07
L
mm
DIM08
e
mm
DIM09
l
20 mm
DIM10
l1
mm
DIM11
m
13 mm
DIM12
d-0.2
DIM13
f±0.2
DIM14
C
12 Nm
WEIGHT
Weight
lbs.
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models