Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 50i - T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System), Type S Heavy
Bill of material
T-Nut, Steel GN 50i-8M5-S-SZ
PARTNUMBER
E+G PARTNUMBER
N
8 mm
D
B
18 mm
H1
7 mm
H2
1.6 mm
H3
2.8 mm
L
Length
23 mm
M
7 mm
MAT
Material / Finish
Steel, Zinc plated, blue passivated
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181692
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models